Knowledge Search
Download document () of 20
We make what matters work*

TP72C62A

Eaton Crouse-Hinds series square cover, 4-11/16" box, Flat, one device, Steel

General specifications

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP72C62A
UPC
662279175423
Product Length/Depth
4.69 in
Product Height
0.06 in
Product Width
4.69 in
Product Weight
0.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4-11/16"
Configuration
Flat, one device
Material
Steel
Type
Flat

Export product specification