Knowledge Search
Download document () of 20
We make what matters work*

TP870

Eaton Crouse-Hinds series Gang Box, (3) 1/2", (2) 3/4", 2-1/2", (1) 3/4", (1) 1", Steel, Two-gang, (2) 3/4", (1) 1", 71.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series gang box
Catalog Number
TP870
UPC
786189108705
Product Length/Depth
6.81 in
Product Height
2.5 in
Product Width
4.25 in
Product Weight
1.47 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
2-1/2"
Number of gangs
Two-gang
Capacity
71 cubic in
End Knockouts
(1) 3/4 in, (1) 1 in
Side knockouts
(2) 3/4 in, (1) 1 in
Bottom Knockouts
(3) 1/2 in, (2) 3/4 in
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.