Knowledge Search
Download document () of 20
We make what matters work*

TPA-40

Eaton Bussmann series TPA telecommunication fuse, Indication pin, Orange ring for correct fuse position, 170 Vdc, 40 A, 100 kAIC, Non Indicating, Current-limiting, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series TPA telecommunication fuse
Catalog Number
TPA-40
UPC
051712370417
EAN
5027590412919
Product Length/Depth
0.58 in
Product Height
1.5 in
Product Width
0.58 in
Product Weight
0.25 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
40 A
Interrupt rating
100 kAIC
Voltage rating
170 Vdc

Physical details

Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Indication pin, Orange ring for correct fuse position

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.