Knowledge Search
Download document () of 20
We make what matters work*

TPB-2000-E

Eaton Bussmann series TPB telecommunication fuse, 2000 A

General specifications

Product Name
Eaton Bussmann series TPB telecommunication fuse
Catalog Number
TPB-2000-E
UPC
051712605595
EAN
5027590184786
Product Length/Depth
3.5 in
Product Height
2.59 in
Product Width
3.5 in
Product Weight
4.22 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
2000 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.