Knowledge Search
Download document () of 20

TPC-75

Eaton Bussmann series TPC telecommunication fuse, 80 Vdc, 75 A, 100 kAIC, Non Indicating, Compact, Current-limiting

General specifications

Product Name
Eaton Bussmann series TPC telecommunication fuse
Catalog Number
TPC-75
UPC
051712669078
Product Length/Depth
0.55 in
Product Height
1.85 in
Product Width
1.22 in
Product Weight
0.5 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
75 A
Interrupt rating
100 kAIC
Voltage rating
80 Vdc

Physical details

Operating Temperature
120° to 170°C
Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.