Knowledge Search
Download document () of 20
We make what matters work*

TPCDS-SSM-2

Eaton Bussmann series TPCDS compact fused disconnect switch, Stud terminal on line and load, Metric threads, Alarm terminal 0.97 inches from line terminal, 80 Vdc, 3-125 A

General specifications

Product Name
Eaton Bussmann series TPCDS compact fused disconnect switch
Catalog Number
TPCDS-SSM-2
UPC
051712669009
EAN
5027590185172
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.175 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
3-125A
Voltage rating
80 Vdc

General information

Special features
Stud terminal on line and load, Metric threads, Alarm terminal 0.97 in from line terminal

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.