Knowledge Search
Download document () of 20
We make what matters work*

TPH-100

Eaton Bussmann series TPH telecommunication fuse, 170 Vdc, 100 A, 100 kAIC, Non Indicating, Current-limiting

General specifications

Product Name
Eaton Bussmann series TPH telecommunication fuse
Catalog Number
TPH-100
UPC
051712666015
Product Length/Depth
4 in
Product Height
1.6 in
Product Width
1.6 in
Product Weight
0.5 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
100 A
Interrupt rating
100 kAIC
Voltage rating
170 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.