Knowledge Search
Download document () of 20
We make what matters work*

TPH-150

Eaton Bussmann series TPH telecommunication fuse, 170 Vdc, 150 A, 100 kAIC, Non Indicating, Current-limiting

General specifications

Product Name
Eaton Bussmann series TPH telecommunication fuse
Catalog Number
TPH-150
UPC
051712666039
Product Length/Depth
1.5 in
Product Height
3.5 in
Product Width
1.5 in
Product Weight
0.49 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
150 A
Interrupt rating
100 kAIC
Voltage rating
170 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.