Knowledge Search
Download document () of 20
We make what matters work*

TPH-200

Eaton Bussmann series TPH telecommunication fuse, 170 Vdc, 200 A, 100 kAIC, Non Indicating, Current-limiting, Blade end X blade end

General specifications

Product Name
Eaton Bussmann series TPH telecommunication fuse
Catalog Number
TPH-200
UPC
051712666053
Product Length/Depth
1.5 in
Product Height
3.5 in
Product Width
1.5 in
Product Weight
0.49 lb
Compliances
RoHS Compliant
CE Marked

Electrical rating

Amperage Rating
200 A
Interrupt rating
100 kAIC
Voltage rating
170 Vdc

Physical details

Packaging type
Standard

General information

Connection
Blade end x blade end
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.