Knowledge Search
Download document () of 20
We make what matters work*

TPHCS250-M

Eaton Bussmann series TPH high-current switch, Metric, 80 Vdc, 70-250 A, High current, 1-1/4 Inches male quick-connect terminal, SCCR: 100 kA

General specifications

Product Name
Eaton Bussmann series TPH high-current switch
Catalog Number
TPHCS250-M
UPC
051712603690
EAN
5027590228367
Product Length/Depth
2.62 in
Product Height
3.96 in
Product Width
5.5 in
Product Weight
1.6 lb
Compliances
Not Applicable
RoHS Compliant

Electrical rating

Amperage Rating
70-250A
Short-circuit rating
100 kA
Voltage rating
80 Vdc

General information

Connection
1-1/4 inch male quick-connect terminal
Special features
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.