Knowledge Search
Download document () of 20
We make what matters work*

TPJ-150

Eaton Bussmann series TPJ telecommunication fuse, 170 Vac/dc, 150 A, Non Indicating, Glass melamine tube

General specifications

Product Name
Eaton Bussmann series TPJ telecommunication fuse
Catalog Number
TPJ-150
UPC
051712563369
Product Length/Depth
1 in
Product Height
2.41 in
Product Width
1 in
Product Weight
0.18 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
150 A
Voltage rating
170 Vac/dc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.