Knowledge Search
Download document () of 20
We make what matters work*

TPLED12W

Eaton Crouse-Hinds series TP weatherproof LED lamp holder, 0.1A, Warm white, 60 Hz, Polycarbonate lens, 1000 lumens, 83 lm/W, Die cast aluminum, 0.9 power factor, 1/2", White, 120/277 Vac, 12W

General specifications

Product Name
Eaton Crouse-Hinds series TP weatherproof LED lamp holder
Catalog Number
TPLED12W
UPC
662276967069
Product Length/Depth
3.31 in
Product Height
7.4 in
Product Width
3.31 in
Product Weight
0.72 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Wattage
12W
Lumens
1000
Lumens per watt
83
Trade size
1/2"
Color temperature
Warm white
Material
Die cast aluminum
Lens material
Polycarbonate
Voltage rating
120 Vac / 277 Vac
Frequency rating
60 Hz
Amperage Rating
0.1 A
Power factor
0.9
Type
White

Export product specification