Knowledge Search
Download document () of 20
We make what matters work*

TPM-7

Eaton Bussmann series TPM telecommunication fuse, 80 Vdc, 7 A, 20 kAIC, Non Indicating, Miniature, Current-limiting

General specifications

Product Name
Eaton Bussmann series TPM telecommunication fuse
Catalog Number
TPM-7
UPC
051712672337
EAN
5027590185332
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.43 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
7 A
Interrupt rating
20 kAIC
Voltage rating
80 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.