Knowledge Search
Download document () of 20
We make what matters work*

TPN-20

Eaton Bussmann series TPN telecommunication fuse, 170 Vdc, 20 A, 100 kAIC, Non Indicating, Current-limiting, Silver-plated terminal

General specifications

Product Name
Eaton Bussmann series TPN telecommunication fuse
Catalog Number
TPN-20
UPC
051712196741
EAN
5027590114066
Product Length/Depth
0.56 in
Product Height
2 in
Product Width
0.56 in
Product Weight
0.5 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
20 A
Interrupt rating
100 kAIC
Voltage rating
170 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.