Knowledge Search
Download document () of 20
We make what matters work*

TPN-50

Eaton Bussmann series TPN telecommunication fuse, 170 Vdc, 50 A, 100 kAIC, Non Indicating, Current-limiting, Ferrule end X ferrule end, Silver-plated terminal

General specifications

Product Name
Eaton Bussmann series TPN telecommunication fuse
Catalog Number
TPN-50
UPC
051712196895
Product Length/Depth
0.76 in
Product Height
3 in
Product Width
0.76 in
Product Weight
0.12 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
50 A
Interrupt rating
100 kAIC
Voltage rating
170 Vdc

Physical details

Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.