Knowledge Search
Download document () of 20
We make what matters work*

TPS-30

Eaton Bussmann series TPS telecommunication fuse, 170 Vdc, 30 A, 100 kAIC, Non Indicating, Current-limiting, Ferrule end X ferrule end, Glass melamine tube, Silver-plated brass ferrules

General specifications

Product Name
Eaton Bussmann series TPS telecommunication fuse
Catalog Number
TPS-30
UPC
051712197045
EAN
5027590099912
Product Length/Depth
0.56 in
Product Height
0.87 in
Product Width
0.56 in
Product Weight
0.2 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
30 A
Interrupt rating
100 kAIC
Voltage rating
170 Vdc

Physical details

Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.