Knowledge Search
Download document () of 20
We make what matters work*

TPS-50L

Eaton Bussmann series TPS telecommunication fuse, PCB tab, 170 Vdc, 50 A, 100 kAIC, Non Indicating, Current-limiting, Glass melamine tube, Silver-plated brass ferrules

General specifications

Product Name
Eaton Bussmann series TPS telecommunication fuse
Catalog Number
TPS-50L
UPC
051712562089
EAN
5027590090308
Product Length/Depth
0.56 in
Product Height
0.88 in
Product Width
0.56 in
Product Weight
0.3 lb
Compliances
RoHS Compliant
CE Marked

Electrical rating

Amperage Rating
50 A
Interrupt rating
100 kAIC
Voltage rating
170 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
PCB tab

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.