Knowledge Search
Download document () of 20

TPS-70L

Eaton Bussmann series TPS telecommunication fuse, PCB tab, 170 Vdc, 70 A, 100 kAIC, Non Indicating, Current-limiting, Glass melamine tube, Silver-plated brass ferrules

General specifications

Product Name
Eaton Bussmann series TPS telecommunication fuse
Catalog Number
TPS-70L
UPC
051712562102
EAN
5027590114615
Product Length/Depth
0.56 in
Product Height
0.88 in
Product Width
0.56 in
Product Weight
0.3 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
70 A
Interrupt rating
100 kAIC
Voltage rating
170 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
PCB tab

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.