Knowledge Search
Download document () of 20
We make what matters work*

TPS-70LB

Eaton Bussmann series TPS telecommunication fuse, PCB tab, bolt tag, 170 Vdc, 70 A, 100 kAIC, Non Indicating, Current-limiting, Glass melamine tube, Silver-plated brass ferrules

General specifications

Product Name
Eaton Bussmann series TPS telecommunication fuse
Catalog Number
TPS-70LB
UPC
051712562225
EAN
5027590185394
Product Length/Depth
0.51 in
Product Height
1.5 in
Product Width
0.3 in
Product Weight
0.2 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
70 A
Interrupt rating
100 kAIC
Voltage rating
170 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
PCB tab, bolt tag

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.