Knowledge Search
Download document () of 20
We make what matters work*

TPWDS-BBM-3

Eaton Bussmann series TPWDS fuse disconnect switch, Bullet contact on line and load, Metric threads, 1.285 inches from line terminal, 80 Vdc, 150-250 A, Double-wide, current-limiting, Thermoplastic

General specifications

Product Name
Eaton Bussmann series TPWDS fuse disconnect switch
Catalog Number
TPWDS-BBM-3
UPC
051712500982
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
150-250A
Voltage rating
80 Vdc

Physical details

Material
Thermoplastic

General information

Special features
Bullet contact on line and load, Metric threads, 1.285 in from line terminal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.