Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

TPWDS-BSM-2

Eaton Bussmann series TPWDS fuse disconnect switch, Bullet contact on line, stud terminal on load, Metric threads, 0.97 inches from line terminal, 80 Vdc, 150-250 A, Double-wide, current-limiting, Thermoplastic

General specifications

Product Name
Eaton Bussmann series TPWDS fuse disconnect switch
Catalog Number
TPWDS-BSM-2
UPC
051712501095
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
150-250A
Voltage rating
80 Vdc

Physical details

Material
Thermoplastic

General information

Special features
Bullet contact on line, stud terminal on load, Metric threads, 0.97 in from line terminal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.