Download document () of 20
We make what matters work*

TR-1145HV2-5-R

1145HV High Voltage SMD Fuse, 2.5 Amp Rating, 350VAC, 500 VDC

General specifications

Product Name
Eaton Bussmann series 1145HV high voltage SMD fuse
Catalog Number
TR-1145HV2-5-R
UPC
051712833899
Product Length/Depth
11 mm
Product Height
4.5 mm
Product Width
4.5 mm
Product Weight
0.95 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
2.5 A
Melting (I2T)
2.6
Resistance
0.04 Ω
Voltage drop
120 mV
Voltage rating
350 V AC, 500 V DC
Type
High voltage SMD fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.