Download document () of 20
We make what matters work*

TR-1145HVA5-R

1145HVA High Voltage Automotive SMD Fuse, 5 Amp Rating, 350VAC, 450 VDC

General specifications

Product Name
Eaton Bussmann series 1145HVA high voltage automotive SMD fuse
Catalog Number
TR-1145HVA5-R
UPC
051712834131
Product Length/Depth
11 mm
Product Height
4.5 mm
Product Width
4.5 mm
Product Weight
0.95 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
5 A
Melting (I2T)
11.5
Resistance
0.0175 Ω
Voltage drop
130 mV
Voltage rating
350 V AC, 450 V DC
Type
High voltage automotive SMD fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.