Download document () of 20
We make what matters work*

TR-1245UMFT1-6-R

Eaton UMF Fuse, Time Delay, 1.6A

General specifications

Product Name
Eaton Bussmann series UMFT time-delay fuse
Catalog Number
TR-1245UMFT1-6-R
UPC
051712031189
Product Length/Depth
12.1 mm
Product Height
4.5 mm
Product Width
4.5 mm
Product Weight
0.794 g
Compliances
RoHS Compliant

Product specifications

Melting (I2T)
7.5
Resistance
62 mΩ
Voltage drop
140 mV
AC voltage
250 V AC
V AC interrupt rating
100 AIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.