Download document () of 20
We make what matters work*

TR-1350HV1-25-R

1350HV High Voltage SMD Fuse, 1.25 Amp Rating, 350VAC, 600 VDC

General specifications

Product Name
Eaton Bussmann series 1350HV high voltage SMD fuse
Catalog Number
TR-1350HV1-25-R
UPC
051712743525
Product Length/Depth
13 mm
Product Height
5 mm
Product Width
5 mm
Product Weight
1.072 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
1.25 A
Melting (I2T)
0.95
Resistance
0.192 Ω
Voltage drop
325 mV
Voltage rating
350 V AC, 600 V DC
Type
High voltage SMD fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.