Download document () of 20
We make what matters work*

TR-1350HV1-6-R

1350HV High Voltage SMD Fuse, 1.6 Amp Rating, 350VAC, 600 VDC

General specifications

Product Name
Eaton Bussmann series 1350HV high voltage SMD fuse
Catalog Number
TR-1350HV1-6-R
UPC
051712834209
Product Length/Depth
13 mm
Product Height
5 mm
Product Width
5 mm
Product Weight
1.072 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
1.6 A
Melting (I2T)
2.3
Resistance
0.116 Ω
Voltage drop
230 mV
Voltage rating
350 V AC, 600 V DC
Type
High voltage SMD fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.