Knowledge Search
Download document () of 20
We make what matters work*

TR1107BKBXSP

Eaton residential grade decorator duplex receptacle, #14-10 AWG, 15A, Commercial, Residential, Flush, 125V, Side and push, Black, Brass, Impact-resistant thermoplastic face, PVC body, 5-15R, Duplex, Screw, Thermoplastic, ED Box

General specifications

Product Name
Eaton residential grade decorator duplex receptacle
Catalog Number
TR1107BKBXSP
UPC
032664673702
Product Length/Depth
1.3 in
Product Height
3.81 in
Product Width
0.69 in
Product Weight
0.13 lb
Certifications
cULus Listed
NOM

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Tamper resistant
Application
Commercial/residential
Device grade
Standard grade
Wiring method
Side and push
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Decorator
Material
Thermoplastic
Packaging type
ED Box
Color
Black
Connection type
Screw
Allowable wire size
Push-In Terminals Wiring: #14 AWG copper (CU) Only, Side Wiring: #10-14 Copper or Copper Clad Aluminum
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
PVC body
Impact-resistant thermoplastic face
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español