Knowledge Search
Download document () of 20
We make what matters work*

TR1877LABXSP

Eaton commercial specification grade single receptacle, #14-10 AWG, 20A, Commercial, Flush, 125V, Side wire, Light almond, Brass, Impact-resistant thermoplastic face, PVC body, 5-20R, Single, Screw, PVC, ED Box

General specifications

Product Name
Eaton commercial specification grade single receptacle
Catalog Number
TR1877LABXSP
UPC
032664750212
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
0.87 in
Product Weight
0.155 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM

Product specifications

Device type
Receptacle
Type
Single receptacle
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Features
Auto-grounding
Tamper resistant
Application
Commercial
Device grade
Commercial
Wiring method
Side wire
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
PVC
Packaging type
ED Box
Color
Light almond
Connection type
Screw
Allowable wire size
Side Wiring: #10-12 Copper or Copper Clad Aluminum
NEMA configuration
5-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
PVC body
Impact-resistant thermoplastic face
Receptacle type
Single

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español