Knowledge Search
Download document () of 20
We make what matters work*

TR5797

Eaton commercial specification grade single receptacle,#14-10 AWG,15A,Commercial,Floor,Recessed,125V,Back and side,Brass,Brass,Impact-resistant thermoplastic face and back body,Brass floor box,5-15R,Single,Screw,Thermoplastic,Core pack

General specifications

Product Name
Eaton floor box with tr receptacles
Catalog Number
TR5797
UPC
032664726040
Product Length/Depth
2.75 in
Product Height
4.5 in
Product Width
3.5 in
Product Weight
0.5 lb
Certifications
cULus Listed

Product specifications

Device type
Receptacle
Special features
  • Tamper-resistant
  • Floor box assembly
Type
Floor box assembly
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Tamper-resistant
Floor box assembly
Application
Commercial
Device grade
Specialty standard
Wiring method
Back and side
Number of wires
3
Mounting method
Recessed
Floor
Number of poles
Two-pole
Style type
Floor box, Heavy duty
Material
Thermoplastic
Packaging type
Core pack
Color
Brass
Connection type
Screw
Allowable wire size
Side or Back Wiring :#10-14 Copper or Copper Clad Aluminum
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Impact-resistant thermoplastic face and back body
Brass floor box
Receptacle type
Single

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español