Knowledge Search
Download document () of 20

TR6350W-BOX

Eaton heavy-duty industrial specification grade decorator single receptacle, #14-10 AWG, 20A, Commercial, Flush, 125V, Back and side, White, Brass, Impact-resistant thermoplastic face and back body, 5-20R, Single, Screw, PVC, ED Box

General specifications

Product Name
Eaton heavy-duty industrial specification grade decorator single receptacle
Catalog Number
TR6350W-BOX
UPC
032664668531
Product Length/Depth
1.32 in
Product Height
4.19 in
Product Width
0.84 in
Product Weight
0.15 lb
Certifications
cULus Listed
NOM

Product specifications

Device type
Receptacle
Type
Decorator single receptacle
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Features
Tamper resistant
Auto-grounding
Application
Commercial
Device grade
Heavy-duty industrial specification grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Decorator
Material
PVC
Packaging type
ED Box
Color
White
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Impact-resistant thermoplastic face and back body
Receptacle type
Single

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español