Knowledge Search
Download document () of 20
We make what matters work*

TRAF15V

Eaton slim AFCI receptacle, visual trip indicator light, 15 A, 125 V, back wire and side wire, AFCI, ivory, brass, tamper resistant, PVC, 5-15R, two-pole, three-wire, grounding

General specifications

Product Name
Eaton slim AFCI receptacle
Catalog Number
TRAF15V
UPC
032664022500
Product Length/Depth
1.37 in
Product Height
4.19 in
Product Width
1.7 in
Product Weight
0.24 lb
Certifications
cULus Listed

Product specifications

Device type
Receptacle
Amperage Rating
15A
Voltage rating
125V
Circuit interrupter type
AFCI
Contact material
Brass
Features
Tamper resistant
Application
  • Residential
  • Commercial
Wiring method
Back and side wire
Allowable wire size
#14 - 10 AWG
NEMA configuration
5-15R
Torque rating
16 lbf-inch
Environmental conditions
Tamper resistant
Mounting method
Flush
Color
Ivory
Face/body material
PVC
Polycarbonate
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español