Download document () of 20
To be discontinued

TRAFGF20W

Eaton AFGF receptacle,Tamper resistant,Self-test,#14 - 10 AWG,20A,Residential,Commercial,Flush,125 V,AFGF,Back and side wire,White,Brass,Receptacle,Tamper resistant,Polycarbonate,5-20R,Two-pole, three-wire, grounding

General specifications

Product Name
Eaton AFGF receptacle
Catalog Number
TRAFGF20W
UPC
032664747700
Product Length/Depth
2.815 in
Product Height
4.625 in
Product Width
2.01 in
Product Weight
0.401 lb
Certifications
CSA Certified
cULus Listed
UL Listed
NOM

Product specifications

Device type
Receptacle
Type
Self-test
Amperage Rating
20A
Voltage rating
125V
Circuit interrupter type
AFGF
Contact material
Brass
Features
Tamper resistant
Application
  • Residential
  • Commercial
Wiring method
Back and side wire
Allowable wire size
#14 - 10 AWG
NEMA configuration
5-20R
Torque rating
16 lbf-inch
Environmental conditions
Tamper resistant
Mounting method
Flush
Color
White
Face/body material
PVC
Polycarbonate
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.