Download document () of 20
We make what matters work*

TRAG15BK

Eaton slim AFGF receptacle, tamper resistant, self-test, #14 - 10 AWG, 15 A, residential, commercial, flush, 125 V, AFGF, back and side wire, black, brass, polycarbonate, 5-15R, two-pole, three-wire, grounding

General specifications

Product Name
Eaton slim AFGF receptacle
Catalog Number
TRAG15BK
UPC
032664022616
Product Length/Depth
1.37 in
Product Height
4.19 in
Product Width
1.7 in
Product Weight
0.24 lb
Certifications
UL Listed
NOM
cULus Listed
CSA Certified

Product specifications

Device type
Receptacle
Type
Self-test
Amperage Rating
15A
Voltage rating
125V
Circuit interrupter type
AFGF
Contact material
Brass
Features
Tamper resistant
Application
  • Residential
  • Commercial
Wiring method
Back and side wire
Allowable wire size
#14 - 10 AWG
NEMA configuration
5-15R
Torque rating
16 lbf-inch
Environmental conditions
Tamper resistant
Mounting method
Flush
Color
Black
Face/body material
PVC
Polycarbonate
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.