Download document () of 20
We make what matters work*

TRGF15LA

Eaton tamper-resistant, self-test GFCI, 15A, 125V, Light Almond, Slim design

General specifications

Product Name
Eaton slim GFCI receptacle
Catalog Number
TRGF15LA
UPC
032664013027
Product Length/Depth
1.03 in
Product Height
4.19 in
Product Width
1.69 in
Product Weight
3.9 lb
Certifications
cULus Listed
NOM

Product specifications

Special features
Slim design
Type
Self-test
Amperage Rating
15A
Voltage rating
125V
Circuit interrupter type
GFCI
Packaging type
ED Box
Features
Tamper resistant
Wiring method
Back and side wire
Allowable wire size
#14-10 AWG
NEMA configuration
5-15R
Torque rating
16 lbf-in
Color
Light almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.