Knowledge Search
Download document () of 20

TRIGSGF20V

Eaton GFCI receptacle,Tamper-resistant,Isolated ground,Self-test,#14-10 AWG,20A,Commercial,Extra heavy-duty industrial specification grade,Flush,125 V,Back and side wire,Ivory,Brass,PBT/Polycarbonate,5-20R,2-pole,3-wire,grounding,Decorator

General specifications

Product Name
Eaton GFCI receptacle
Catalog Number
TRIGSGF20V
UPC
032664767319
Product Length/Depth
1.31 in
Product Height
4.05 in
Product Width
1.36 in
Product Weight
0.4 lb
Certifications
cULus Listed
NOM

Product specifications

Device type
Decorator duplex receptacle
Receptacle
Type
Self-test
Amperage Rating
20A
Voltage rating
125V
Circuit interrupter type
GFCI
Contact material
Brass
Features
Isolated ground
Tamper resistant
Application
Commercial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back and side wire
Material
PBT
Allowable wire size
#14 - 10 AWG
NEMA configuration
5-20R
Environmental conditions
Tamper resistant
Number of wires
Three-wire
Mounting method
Flush
Number of poles
Two-pole
Style type
Decorator
Color
Ivory
Combination type
Isolated ground GFCI
Design type
Isolated ground GFCI
Face/body material
PBT/polycarbonate
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2 

 

How to buy

 

My.Eaton.com