Knowledge Search
Download document () of 20

TRSGFNL15V

Eaton GFCI receptacle,Nightlight,Tamper resistant,Self-test,#14 - 10 AWG,15A,Residential,Commercial,Flush,125 V,GFCI,Back and side wire,Ivory,Night light,Brass,Receptacle,Tamper resistant,Polycarbonate,5-15R,Two-pole, three-wire, grounding

General specifications

Product Name
Eaton GFCI receptacle
Catalog Number
TRSGFNL15V
UPC
032664743177
Product Length/Depth
2.06 in
Product Height
4.71 in
Product Width
2.86 in
Product Weight
0.413 lb
Certifications
cULus Listed

Product specifications

Device type
Receptacle
Type
Self-test
Amperage Rating
15A
Voltage rating
125V
Circuit interrupter type
GFCI
Contact material
Brass
Features
Nightlight
Tamper resistant
Application
  • Residential
  • Commercial
Wiring method
Back and side wire
Allowable wire size
#14 - 10 AWG
NEMA configuration
5-15R
Torque rating
16 lbf-inch
Environmental conditions
Tamper resistant
Mounting method
Flush
Color
Ivory
Combination type
Night light
Face/body material
PVC
Polycarbonate
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2 

 

How to buy

 

My.Eaton.com