Download document () of 20
We make what matters work*

TRUSBAC15BK-BOX

Eaton Combination USB Type A and C Charger, 15A 5-15R Receptacle, Black, USB, Brass, Flush, Two-pole, Three-wire

General specifications

Product Name
Eaton combination USB charger with duplex receptacle
Catalog Number
TRUSBAC15BK-BOX
UPC
032664755866
Product Length/Depth
1.4 in
Product Height
4.19 in
Product Width
1.3 in
Product Weight
0.285 lb
Warranty
1 year
Certifications
NOM
cULus Listed

Product specifications

Type
Type AC
Amperage Rating
15A
Voltage rating
125 V
Contact material
Brass
Features
Tamper resistant
5A Charging
Wiring method
Screw terminals
Number of wires
Three-wire
Mounting method
Flush
Number of poles
Two-pole
Packaging type
Retail Box
Color
Black
Material
Thermoplastic
Style
Decorator
Allowable wire size
Side or Back Wiring :#10-14 Copper or Copper Clad Aluminum
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Combination type
USB
Design type
Receptacle
Receptacle type
Two-pole, three-wire, grounding

Export product specification