Knowledge Search
Download document () of 20
We make what matters work*

TSC50

Fuse-link, high speed, 50 A, AC 1200 V, DC 660 V, BS2692-1, 26 x 139 mm, BS

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
TSC50
UPC
051712485302
EAN
5027590514538
Product Length/Depth
139 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
136.6 g
Compliances
Not Applicable
Certifications
BS 2692-1

Electrical data

Amperage Rating
50 A
Voltage rating
1200 V

Product specification

Application
traction
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.