Download document () of 20

TSC63

Fuse-link, high speed, 63 A, AC 1200 V, DC 660 V, BS2692-1, 26 x 139 mm, BS

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
TSC63
UPC
051712393003
EAN
5027590514545
Product Length/Depth
139 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
137.6 g
Certifications
BS

Electrical data

Amperage Rating
63 A
Voltage rating
1200 V

Product specification

Application
traction
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.