Knowledge Search
Download document () of 20

TSH4-3T

Eaton Bussmann series TSH terminal shroud, Terminal Shrouds, 100-200 A, Three-pole, Accessories terminal shroud for lineside

General specifications

Product Name
Eaton Bussmann series TSH terminal shroud
Catalog Number
TSH4-3T
UPC
051712403238
Product Length/Depth
0.84 in
Product Height
0.41 in
Product Width
1.46 in
Product Weight
0.43 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
100-200A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.