Download document () of 20
We make what matters work*

TSU5-MH

Eaton meter socket, Transformer rated with provision for test switch or block, 20A, #14-8 AWG Cu, 5-jaw, 1-ph, #14-8 AWG Cu, Factory wired test switch, NEMA 3R, 3-wire, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
TSU5-MH
UPC
621037002715
Product Length/Depth
21 in
Product Height
6 in
Product Width
13 in
Product Weight
21 lb
Certifications
UL Listed

Product specifications

Special features
With Manitoba test switch
Type
Transformer rated with provision for test switch or block
Amperage Rating
20A
Number of jaws
Five-jaw
Voltage rating
600 V
Number of sockets
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.