Download document () of 20
We make what matters work*

TTD01

Trip test device, medium voltage, BS F01, BS F02, BS

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
TTD01
EAN
5027590024815
Product Length/Depth
464 mm
Product Height
63.5 mm
Product Width
63.5 mm
Product Weight
45.4 g
Certifications
BS

Product specifications

Accessory/spare part type
Other
Test device
Fuse type
Dummy fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.