Download document () of 20
We make what matters work*

TVA1625-3R0256-R

Eaton TVA Supercapacitor, 3V, 25F, 18 mohm, AECQ

General specifications

Product Name
Eaton TVA cylindrical cell supercapacitor
Catalog Number
TVA1625-3R0256-R
UPC
051712743600
Product Height
25 mm
Product Weight
7.3 g
Compliances
RoHS Compliant

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
16 x 25 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.018 Ω
Operating temperature range
-40 °C to +65 °C
Series
TVA
Max voltage
3 V
Capacitance
25 F
Leakage
60 µA
Thermal resistance
47 °C/W
Energy
112.5 J
Power
62.5 W
Peak current (1 sec)
25.9 A
Continuous current (15 °C rise)
4.2 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Automotive

Export product specification