Knowledge Search
Download document () of 20
We make what matters work*

TVSS-100

Eaton Bussmann series TVSS transient voltage surge suppressor, Surge protection limiter, With printed circuit board tabs, Melamine tube, nickel-plated brass endcaps, Tubular end X tubular end connection, 100,000A surge current

General specifications

Product Name
Eaton Bussmann series TVSS transient voltage surge suppressor
Catalog Number
TVSS-100
UPC
051712578905
Product Length/Depth
1.531 in
Product Height
0.001 in
Product Width
0.472 in
Product Weight
0.1 lb
Compliances
Contact factory

Product specifications

Connection
Tubular end x tubular end
Surge current
100,000A
Material
Nickel-plated brass endcaps
Melamine tube
Type
Surge protection limiter
Special features
With printed circuit board tabs
Application
Protection of TVSS system

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

1-855-287-7626