Download document () of 20
We make what matters work*

TWB1

Eaton Crouse-Hinds series Thru-Wall Barrier TWB sealing block assembly, Elastomeric, 1 frame spaces required

General specifications

Product Name
Eaton Crouse-Hinds series Thru-Wall Barrier TWB sealing block assembly
Catalog Number
TWB1
UPC
782274192239
Product Length/Depth
11.38 in
Product Height
3.25 in
Product Width
7.25 in
Product Weight
4.78 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Elastomeric
Number of frame spaces required
1

Export product specification