Knowledge Search
Download document () of 20
We make what matters work*

TWM25

Eaton Crouse-Hinds series Champ mounting module, Copper-free aluminum, Wall mount, 25 mm trade size, Used with VMV and VMV high wattage series luminaires

General specifications

Product Name
Eaton Crouse-Hinds series Champ mounting module
Catalog Number
TWM25
UPC
662276458321
Product Length/Depth
15 in
Product Height
4.8 in
Product Width
12 in
Product Weight
5.88 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Used with
VMV and VMV high wattage series luminaires
Mounting Method
Wall
Material
Copper-free aluminum
Trade size
25 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.