| Product Name |
Eaton Crouse-Hinds series Thru-Wall Barrier TWP plug
|
| Catalog Number |
TWP9
|
| UPC |
782274276212
|
| Product Length/Depth |
8 in
|
| Product Height |
4.75 in
|
| Product Width |
6.25 in
|
| Product Weight |
3.9 lb
|
| Certifications |
UL1479
|
| Used with |
TWB6029
|
| Area classification |
Ordinary/Non-Hazardous Locations
|