Download document () of 20
We make what matters work*

TWRGF20LA

Eaton tamper and weather-resistant, self-test GFCI, 20A, 125V, Light Almond, Slim design

General specifications

Product Name
Eaton slim GFCI receptacle
Catalog Number
TWRGF20LA
UPC
032664013393
Product Length/Depth
1.03 in
Product Height
4.19 in
Product Width
1.69 in
Product Weight
3.9 lb
Certifications
cULus Listed
NOM

Product specifications

Special features
Slim design
Type
Self-test
Amperage Rating
20A
Voltage rating
125V
Circuit interrupter type
GFCI
Packaging type
ED Box
Features
Tamper resistant
Weather resistant
FedSpec Certified
Wiring method
Back and side wire
Allowable wire size
#14-10 AWG
NEMA configuration
5-20R
Torque rating
16 lbf-in
Color
Light almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.