Download document () of 20
We make what matters work*

U009-006-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.83 m), Black

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U009-006-RJ45-X
UPC
037332222107
Product Length/Depth
10 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.23 lb
Compliances
FCC Compliant
CE Marked
REACH
RoHS

Product specifications

Type
USB 1.1 (up to 12 Mbps)
Color
Black
Cable Jacket Color
Black
Package Contents
U009-006-RJ45-X USB to RJ45 Rollover Console Cable (M/M), Black, 6-ft. (1.83 m)
System Requirements
Cat5/5e
USB
Serial-based Cisco device with console port
Windows (up to 11), Mac (up to 10.12), or Linux (up to Redhat 9.0) operating systems
Computer or laptop with USB-A port
Connector type
Networking-copper
USB/Thunderbolt/Lightning
Product Features
Driver Required
USB Specification
USB 1.1 (up to 12 Mbps)
Cable Jacket Material
PVC
Product Highlights
6-ft. (1.83 m) cable supports data transfer speeds up to 250 Kbps
Plug-and-play operation with no software required for easy, immediate installation
Compatible with Windows, Mac and Linux
Great for programming, resetting or rebooting a Cisco switch, firewall, router or modem
Double-shielded construction cuts crosstalk and EMI/RFI line noise
Packaging Type
Polybag
SideA Connector1
USB A (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Host Connector
USB A (MALE)
Technology
Cat5/5e
USB
Features
Flex Center
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
-4° to 140°F (-20° to 60°C)
Storage Temperature
-4° to 140°F (-20° to 60°C)
AWG-Size
26
Cable Length
6 Foot
Material Of Construction
PVC, PE
Outer Cable Diameter
5.5mm; 4.7mm +/- 0.15
Operating Temperature
32° to 104°F (0° to 40°C)
Connector group
RJ45
USB-A
Connector
RJ45 (male)
USB A (male)

Export product specification