Download document () of 20
We make what matters work*

U009-010-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 10 ft. (3.05 m), Black

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U009-010-RJ45-X
UPC
037332222114
Product Length/Depth
10 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.31 lb
Compliances
CE Marked
FCC Compliant
REACH
RoHS

Product specifications

Type
USB 1.1 (up to 12 Mbps)
Color
Black
Cable Jacket Color
Black
Package Contents
U009-010-RJ45-X USB to RJ45 Rollover Console Cable (M/M), Black, 10-ft. (3.05 m)
System Requirements
USB
Cat5/5e
Windows (up to 11), Mac (up to 10.12), or Linux (up to Redhat 9.0) operating systems
Serial-based Cisco device with console port
Computer or laptop with USB-A port
Connector type
Networking-copper
USB/Thunderbolt/Lightning
Product Features
Suspend Mode Support
Driver Required
USB Specification
USB 1.1 (up to 12 Mbps)
Cable Jacket Material
PVC
Product Highlights
3-year limited warranty (Worldwide)
Great for programming, resetting or rebooting a Cisco switch, firewall, router or modem
Double-shielded construction cuts crosstalk and EMI/RFI line noise
Compatible with Windows, Mac and Linux
Plug-and-play operation with no software required for easy, immediate installation
10-ft. (3.05 m) cable supports data transfer speeds up to 250 Kbps
Packaging Type
Polybag
SideA Connector1
USB A (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Host Connector
USB A (MALE)
Technology
Cat5/5e
USB
Features
Flex Center
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
-4° to 140°F (-20° to 60°C)
Storage Temperature
-4° to 140°F (-20° to 60°C)
AWG-Size
26
Cable Length
10 Foot
Material Of Construction
PVC, PE
Outer Cable Diameter
5.5mm; 4.7mm +/- 0.15
Operating Temperature
32° to 104°F (0° to 40°C)
Connector group
USB-A
RJ45
Connector
RJ45 (male)
USB A (male)

Export product specification